// Device Configuration: PF8100
// Customer: NXP
// Program: LA1224-RDB-LX2
// Sample marking: SC33PF8100FRES
// Date: 11/11/2019
// Time: 12:12:24 PM
// Generated from Spreadsheet Revision: 3.9
A0, 00
A1, 00
A2, 02
A3, 45
A4, 05
A5, 80
A6, 0B
A7, 00
A8, 30
A9, 07
AA, AF
AB, 00
AC, 0F
AD, 00
AE, 81
AF, 03
B0, 97
B1, 00
B2, B1
B3, 47
B4, 53
B5, 3A
B6, B1
B7, 47
B8, 53
B9, 0A
BA, 53
BB, 47
BC, 53
BD, 3A
BE, 53
BF, 47
C0, 53
C1, 0A
C2, 40
C3, 1F
C4, 53
C5, 3A
C6, 60
C7, 00
C8, 53
C9, 1A
CA, 10
CB, 1F
CC, 53
CD, 0A
CE, 52
CF, 0B
D0, 04
D1, 52
D2, 1F
D3, 04
D4, 52
D5, 6F
D6, 04
D7, 55
D8, 6F
D9, 04
DA, 00
DB, 00
DC, 00
DD, 00
DE, 00
DF, 00
E0, 00
E1, 05
E2, 19
E3, 01
E4, 00
E5, 00
E6, 00